Fixed castor without locking system rubber 95018-125371
- Wheels with roller bearing
- Steel plate housing
- Polyamide rim
- Solid rubber tread, shock- and impact-resistant
Sales unit
€38.54
plus sales tax
Added to your shopping cart
Designation
Fixed castor
Version 1
without locking system
Main
material
rubber
Component
material
steel
B=belt width
37
D=roller diameter
125
H=total height
150
B2
60
B3
85
D1
9
Kind of fastening
mounting plate
L
100
L1
80
Permissible
load
kg
200
Wheel
bearing
roller bearing
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
Description
Material
Housing steel plate.
Wheel body PA 6 with vulcanised elastic solid rubber tyre.
Wheel body PA 6 with vulcanised elastic solid rubber tyre.
Version
Pressed housing; wheels with ball bearing
Note
Wheel axle bolted.
Wheels are shock and impact proof.
Wheels are shock and impact proof.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.