Retaining spiral cable polyurethane grey 03199-51050
- Laza alkatrészek rögzítéséhez
- Nagy jó visszaállító erő
- Robusztus
- Kopásálló
Sales unit
4,98 €
plus sales tax
Added to your shopping cart
Designation
Retaining spiral cable
Form
B
Form definition
Without key ring
Main
material
polyurethane
Main
colour
grey
Component
material
stainless steel
Steel key
1.4401
L=Length
50
L1
250
Material
Stainless steel
Surface finish
bright
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
Description
Product description
Elastic spiral cable for securing components to appliances or fixtures.
The spiral design permits the secured component to be used over a wide area relative to the anchor point.
The spiral design permits the secured component to be used over a wide area relative to the anchor point.
Material
Steel version: Spiral cable PUR, crimp terminal copper, key ring steel.
Stainless steel version A2: Spiral cable PUR, crimp terminal and key ring stainless steel 1.4301
Stainless steel version A4: Spiral cable PUR, crimp terminal and key ring stainless steel 1.4401
Version
Spiral cable black or grey.
Eye galvanised copper.
Eye stainless steel, bright or black passivated.
Key ring chromed steel or bright stainless steel.
Eye galvanised copper.
Eye stainless steel, bright or black passivated.
Key ring chromed steel or bright stainless steel.
Note
Elastic spiral cable to secure equipment parts. Very good reset force, robust and wear-resistant.
Application
For securing loose tools or other components to appliances and equipment.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.