text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Levelling foot
Version 1
without holes
Main material
steel
D1=Thread
M10
D=plate diameter
50
H1=Total height
54
H=Height
14
L=thread length
40
Load rating max. kN (static load only)
3,5
SW
17
UNSPSC Code
31161518
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
Description

Anyag
Talp és menetes orsó, acél.
Kivitel
Talp és menetes orsó, horganyzott.
További információk
A menetes orsó a talppal elforgathatóan összenyomódik.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought