text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Levelling foot
Form
B
Main material
stainless steel
Component material
rubber
Component colour
blue
D1=Thread
M20
D=plate diameter
100
H1=Total height
146
H=Height
33
L=thread length
100
A
69
H2
46
Load rating max. kN (static load only)
15
SW
17
Steel code
1.4301
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
Description

Material

Foot plate, threaded spindle stainless steel 1.4301.
Rubber pad (EPDM), FDA tested.

Version
Foot plate polished stainless steel
Threaded spindle bright stainless steel.
Rubber base blue.
Note
Stainless steel levelling feet with pivoting threaded spindle and rubber base. The solid rubber base is permanently vulcanised to the sheet metal plate. The rubber base has an excellent surface grip. It is sound damping and impedes transmission of vibrations and impacts to the floor.

The load values specified in the table are based on a test series, in which a static load was applied perpendicular to the plates through the centre of the spindle. Radially acting forces, such as those produced by vibrations or other shaking effects, affect the load rating and are not taken into account for the specified values.

For stainless steel feet from spindle size M16 or from spindle length L=150, the nut is a two flat disc.

Supplied with matching nut.
On request

Foot plate and threaded spindle stainless steel 1.4401.
Rubber pad NBR, black.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought