Levelling foot steel 27790-2110016X200
- Komponens az állítóláb összeszereléséhez
- Alkalmazási területek: gépgyártás, készülékgyártás, logisztika és szerelés
- A gumilemez csillapítja a testhangot
- Megfelelő anya mellékelve
- Anyaga: acél vagy nemesacél talp, menetes orsó
Sales unit
€19.94
plus sales tax
Added to your shopping cart
Designation
Levelling foot
Form
B
Main
material
steel
Component
material
rubber
H1=Total height
237,5
H=Height
28
L=thread length
200
A
69
D
100
D1
M16
H2
37,5
Load rating
max. kN
(static load only)
15
SW
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
Description
Material
Foot plate and threaded spindle steel or stainless steel.
Rubber support (NBR) 80 Shore.
Rubber support (NBR) 80 Shore.
Version
Foot plate and threaded spindle galvanised steel.
Foot plate polished stainless steel.
Threaded spindle bright stainless steel.
Rubber support, vulcanised, black.
Foot plate polished stainless steel.
Threaded spindle bright stainless steel.
Rubber support, vulcanised, black.
On request
Threaded spindle stainless steel 1.4401.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.