text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Levelling foot
Form
B
Main material
steel
Component material
rubber
H1=Total height
136
H=Height
25
L=thread length
100
A
54
D
80
D1
M20
H2
36
Load rating max. kN (static load only)
10
SW
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
Description

Anyag
Talp, menetes orsó, acél vagy nemesacél.
Gumifeltét (NBR), 80 Shore.
Kivitel
Acél, horganyztt talp és menetes orsó.
Nemesacél, polírozott talp.
Nemesacél, csupasz menetes orsó.
Vulkanizált, fekete gumifeltét.

Egyedi igényre

Menetes orsó, nemesacél 1.4401.

In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought