Roller guide carriage for linear guide rails aluminium natural anodised 21350-3110
Sales unit
156,85 €
plus sales tax
Added to your shopping cart
Designation
Roller guide carriage
Version 1
for linear guide rails
Version 2
straight
Form definition
short
Main
material
aluminium
Main
colour
natural anodised
Component
material
ball-bearing steel
B1=Width
112
D=Thread
M8
L=Length
110
B
28
B2
90
F x 45°
6
Fy
dynamic
N
1970
Fz
dynamic
N
3150
H
28
H1
41
H2
6
H3
12
L1
90
Mx
Nm
100
My
Nm
94
Mz
Nm
86
Size
3
UNSPSC Code
31171518
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
Description
Material
Plates aluminium.
Rollers ball-bearing steel.
Sealings NBR.
Rollers ball-bearing steel.
Sealings NBR.
Version
Plates bright and anodised.
Note
Roller carriage for straight linear guide rails.
The rollers are fitted with an O-ring, resulting in a tolerance of -0.5 mm for H1.
This ensures that the roller guide carriage runs smoothly.
Other items that match this system:
Straight linear guide rails 21355.
The rollers are fitted with an O-ring, resulting in a tolerance of -0.5 mm for H1.
This ensures that the roller guide carriage runs smoothly.
Other items that match this system:
Straight linear guide rails 21355.
Technical Data
Max. acceleration: 50 m/s².
Max. traversing speed: 5 m/s.
Max. traversing speed: 5 m/s.
Temperature range
-10°C to +70°C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.