Actuator RFID coded plastic 83456-10-1
- Nem lép fel mechanikus kopás.
- Hosszú élettartam
- Robusztus és teljes mértékben kiöntött ház.
- Szennyeződésekkel szemben ellenálló.
- Beavatkozás elleni védelem RFID-technológia révén.
Sales unit
17,89 €
plus sales tax
Added to your shopping cart
Designation
Actuator
Version 1
RFID coded
Form
A
Form definition
standard
Main
material
plastic
UNSPSC Code
31161530
~ CONFLICT MINERALS 3TG status
3TG possibly contained
~ CONFLICT MINERALS procurement
DRC conflict-free
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
lead possible
~ RoHS conformity
yes, exemptions not yet identified
~ TSCA 6(H) conformity
yes
Description
Material
Housing thermoplastic.
Version
Operating principle: RFID
Rating: IP67.
Rating: IP67.
Note
Actuator for RFID coded safety switch. If the actuator is within the switching range (safety door closed), the semiconductor outputs of the safety switch are activated.
Temperature range
-25 °C to +65 °C.
Accessory
Safety switch RFID coded 83456.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.