text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Telescopic rail
Version 1
Full extension both sides
Product type
standard
Main material
aluminium
Surface finish body
anodised
Main colour
silver
Component material
stainless steel
B=Width
26,5
H=Height
80
L=Length
700
A
685
A1
267,5
A2
225
Assembly
side mounting
L1
722
Loading per pair kg
250
Manufacturer Item number
DA4165-0070
Packaging type
1 unit = 1 pair
Travel S
700
UNSPSC Code
31171514
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Rails aluminum.
Ball cage and balls steel.
Note for ordering
Sold in pairs.
Note
By telescopic slides with full extension both sides, the travel is roughly equal to the installation length. This ensures greater comfort and accessibility. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load-bearing capacities stated were determined for a rail spacing of 600 mm.

To ensure the best possible mounting, all fastening points should be used.

These slides are not suitable for horizontal installation.

A system re-lubrication with high-pressure grease is recommended after 2,000 cycles.

The end stops were tested at the specified load capacity over ten cycles at an impact speed of 0.8 m/s. External end plates are also recommended.
Temperature range
-20 °C to +70 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak