{"product":{"productId":"agid.37694","price":365.89,"name":"Telescopic slides, aluminium, for side mounting, full extension both sides, load capacity up to 270 kg"},"currency":"EUR"}
Material
Rails aluminum.
Ball cage and balls steel.
Ball cage and balls steel.
Show more
Show less
Description
Material
Rails aluminum.
Ball cage and balls steel.
Ball cage and balls steel.
Note for ordering
Sold in pairs.
Note
By telescopic slides with full extension both sides, the travel is roughly equal to the installation length. This ensures greater comfort and accessibility. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load-bearing capacities stated were determined for a rail spacing of 600 mm.
To ensure the best possible mounting, all fastening points should be used.
These slides are not suitable for horizontal installation.
A system re-lubrication with high-pressure grease is recommended after 2,000 cycles.
The end stops were tested at the specified load capacity over ten cycles at an impact speed of 0.8 m/s. External end plates are also recommended.
To ensure the best possible mounting, all fastening points should be used.
These slides are not suitable for horizontal installation.
A system re-lubrication with high-pressure grease is recommended after 2,000 cycles.
The end stops were tested at the specified load capacity over ten cycles at an impact speed of 0.8 m/s. External end plates are also recommended.
Temperature range
-20 °C to +70 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.