text.skipToContent text.skipToNavigation
HU
Choose your Language
Designation
Telescopic rail
Version 1
Full extension both sides
Product type
standard
Main material
aluminium
Surface finish body
anodised
Main colour
silver
Component material
stainless steel
B=Width
26,5
H=Height
80
L=Length
600
A
585
A1
217,5
A2
175
Assembly
side mounting
L1
622
Loading per pair kg
270
Manufacturer Item number
DA4165-0060
Packaging type
1 unit = 1 pair
Travel S
600
UNSPSC Code
31171514
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Leírás

Material
Rails aluminum.
Ball cage and balls steel.
Note for ordering
Sold in pairs.
Note
By telescopic slides with full extension both sides, the travel is roughly equal to the installation length. This ensures greater comfort and accessibility. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load-bearing capacities stated were determined for a rail spacing of 600 mm.

To ensure the best possible mounting, all fastening points should be used.

These slides are not suitable for horizontal installation.

A system re-lubrication with high-pressure grease is recommended after 2,000 cycles.

The end stops were tested at the specified load capacity over ten cycles at an impact speed of 0.8 m/s. External end plates are also recommended.
Temperature range
-20 °C to +70 °C.
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Other customers also bought