Grub screw with flat point steel black fémtiszta (fekete) 07165-210X10
- with thread lock: safety against vibrations, reusable
- Version: steel or stainless steel (A 2)
Sales unit
€0.82
plus sales tax
Added to your shopping cart
Designation
Grub screw
Version 1
with flat point
Version 2
with thread lock
DIN EN ISO
DIN EN ISO 4026
Product type
Grub screw
Main
material
steel
Surface finish
body
bright (black)
Main
colour
black
D1=Thread
M10
G=thread / for thread
M10
L=Length
10
D2
7
Kind of fastening
hexagon socket
L1
5
SW
5
T
6
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel or stainless steel (A 2).
Thread lock nylon.
Thread lock nylon.
Version
Steel class 45 H, black.
Stainless steel A2-70, bright.
Stainless steel A2-70, bright.
Drawing reference
L2 = approx. 2x thread pitch
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.