{"product":{"productId":"agid.37072","price":0.11,"name":"Grub screws with flat point hexagon socket DIN EN ISO 4026"},"currency":"EUR"}
Material
Steel or stainless steel (A 2).
Thread lock nylon.
Thread lock nylon.
Version
Steel grade 45 H, bright (black) or electro zinc-plated.
Stainless steel A2-70, bright
Stainless steel A2-70, bright
Show more
Show less
Grub screws with hex socket and flat point DIN EN ISO 4026, without thread lock
from
€0.11
plus sales tax
plus shipping costs
Grub screws with hex socket and flat point DIN EN ISO 4026, with thread lock
from
€0.71
plus sales tax
plus shipping costs
Description
Material
Steel or stainless steel (A 2).
Thread lock nylon.
Thread lock nylon.
Version
Steel grade 45 H, bright (black) or electro zinc-plated.
Stainless steel A2-70, bright
Stainless steel A2-70, bright
Drawing reference
L2 = approx. 2x thread pitch