Arched pull handle without baseplate thermoplastic 06908-210006
- Retaining element to open and close lids, panels and hoods
- Application fields: machine and plant construction, toolmaking, furniture industry, rehabilitation and medical technology
- Temperature resistance from -50 °C to 130 °C
- Form B: without baseplate
- Mounting: from the front, fastening material included
Sales unit
€3.03
plus sales tax
Added to your shopping cart
Designation
Arched pull handle
Version 1
without baseplate
Version 2
with end cap
Form
B
Main
material
thermoplastic
A
100
B1
23
B2
19
D
7
D1
11
H
38
H1
31
H2
4
L
121
L1
84
Load
capacity
N
600
M
M6x25
UNSPSC Code
31162800
Version
without baseplate
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Glass-bead reinforced thermoplastic.
Version
matt black.
Note
Ergonomic and functional pull handles with temperature resistance of -50 °C to +130 °C.
Supplied with DIN 912 galvanised socket head screws, DIN 934 nuts, DIN 125 galvanised washers and caps.
The versions 06908-110006 and 06908-210006 are supplied without caps.
Supplied with DIN 912 galvanised socket head screws, DIN 934 nuts, DIN 125 galvanised washers and caps.
The versions 06908-110006 and 06908-210006 are supplied without caps.
Drawing reference
1) end cap
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.