Material
Glass-bead reinforced thermoplastic.
Version
matt black.
Show more
Show less
Pull handles arched, plastic, solid material, with baseplate
from
€4.39
plus sales tax
plus shipping costs
Pull handles arched, entirely plastic, without baseplate
from
€3.03
plus sales tax
plus shipping costs
Description
Material
Glass-bead reinforced thermoplastic.
Version
matt black.
Note
Ergonomic and functional pull handles with temperature resistance of -50 °C to +130 °C.
Supplied with DIN 912 galvanised socket head screws, DIN 934 nuts, DIN 125 galvanised washers and caps.
The versions 06908-110006 and 06908-210006 are supplied without caps.
Supplied with DIN 912 galvanised socket head screws, DIN 934 nuts, DIN 125 galvanised washers and caps.
The versions 06908-110006 and 06908-210006 are supplied without caps.
Assembly
From the front.
Drawing reference
Form A: with baseplate
Form B: without baseplate
1) end cap
2) baseplate
Form B: without baseplate
1) end cap
2) baseplate