Woodruff key steel 03289-05X75
- For creating positive-locking shaft/hub joints
- Steel version
- On request: stainless steel
Sales unit
€0.32
plus sales tax
Added to your shopping cart
Designation
Woodruff key
DIN
DIN 6888
Main
material
steel
Surface finish
component
bright
B=Width
5
H=Height
7,5
D2
19
L
18,6
UNSPSC Code
31161605
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel 1.1192
Version
Bright.
On request
Stainless steel 1.4571 woodruff keys.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.