Parallel key QT steel bright 03288-05-03X18
Sales unit
€0.30
plus sales tax
Added to your shopping cart
Designation
Parallel key
DIN
DIN 6885
Form
B
Main
material
QT steel
Surface finish
body
bright
B=Width
3
H=Height
3
L=Length
18
UNSPSC Code
31161605
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel.
Version
Bright.
On request
Stainless steel parallel keys.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.