Parallel key steel 03288-08X20
- Version: steel or stainless steel
Sales unit
€0.40
plus sales tax
Added to your shopping cart
Designation
Parallel key
DIN
DIN 6885
Form
A
Main
material
steel
B=Width
8
L=Length
20
H
7
Steel code
1.1192
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Steel 1.1192 or stainless steel A4.
Version
Bright.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.