text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Parallel key
DIN
DIN 6885
Form
A
Main material
steel
B=Width
2
L=Length
12
H
2
Steel code
1.1192
UNSPSC Code
31161605
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material

Steel 1.1192 or stainless steel A4.

Version
Bright.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought