text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Parallel key
DIN
similar to DIN 6885
Form
A
Main material
ceramic
Main colour
white
B=Width
4
L=Length
25
H
4
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
High performance ceramic Z141.
Version
Ground
Note
Parallel keys are used for the implementation of shaft-hub connections. These are positive connections which are used to transmit torque.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought