text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Extractor
Dimensions
see drawing
UNSPSC Code
31162801
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Hammer head carbon steel.
Shaft, stop and guide sleeves tool steel.
Version
Slide hammer tempered and chromed.
Shaft, stop and guide sleeve hardened and chromed.
Note
These extractors are used to remove locating pins and centring pins (03105, 03106, 03107, 03108, 03325) with M3 - M8 tapped holes.
Drawing reference
1) stop
2) slide hammer
3) shaft
4) cross pin
5) lock screw
6) guide sleeve
7) cap screw
8) 1 set guide sleeves
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought