Cam-action indexing plungers square stainless steel bright 03099-19-1100610
- Turning the grip through 180° retracts the indexing pin.
- Optionally available with coloured plastic grip caps
- Square sleeve for welding
Sales unit
€18.02
plus sales tax
Added to your shopping cart
Designation
Cam-action indexing plungers
Version 1
square
Version 2
weldable
Form
G
Form definition
Without cap
Main
material
stainless steel
Surface finish
body
bright
D=locking pin diameter
6
L1=Handle length
25
SW=key width
12
B
9
B1
3
D1
10
Fx30°
1,8
H
6
L
38,5
Size
1
Spring force
final pressure
F2 approx. N
14
Spring force
initial pressure
F1 approx. N
8
Steel code
1.4301
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
nickel (metallic)
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Product description
Cam-action indexing plunger are used where any change in locking position due to lateral forces should be prevented.
Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position.
The notch ensures that the grip remains in this position and the indexing pin remains retracted.
Turning the grip through 180° retracts the indexing pin, enabling a change in the indexed position.
The notch ensures that the grip remains in this position and the indexing pin remains retracted.
Material
Grip 1.4308.
Sleeve 1.4301.
Indexing pin 1.4305.
Spring 1.4310.
Sleeve 1.4301.
Indexing pin 1.4305.
Spring 1.4310.
Version
Sleeve and grip bright.
Indexing pin ground and left bright.
Spring bright.
Indexing pin ground and left bright.
Spring bright.
Note
The square sleeve makes these plungers suitable for welding. To prevent overheating the spring, positioning with spot welding is recommended.
Advantages
Turning the grip through 180° retracts the pin.
Optionally available with coloured plastic grip caps.
Square sleeve for welding.
Optionally available with coloured plastic grip caps.
Square sleeve for welding.
On request
Special versions.
Accessory
Positioning bushes 03099-50, 03099-60, 03099-61.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.