text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Pull clamp
Version 1
with handle
Main material
tool steel
Component material
QT steel
A
32
B
40
C
13,5
Clamping force N
900
D
18
E
24,5
F
M4x8
G
M5
H
90°
Hand force FH N
150**
Holding force N
2000
J
76,5
K
1,5
L
20
M
5
N
8
P
10
Recommended workpiece thickness tolerance
±0,3*
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing and cam tool steel.
Grip carbon steel.
Ball knob thermoset PF 31.
Version
Housing and cam hardened and black oxidised.
Grip black oxidised.
Ball knob black.
Note
* Max. workpiece thickness see clamping pin 04400 (dimension C).
** Admissible hand force for the handle.
Accessory
Standard handles 06355.
Screw-in handles with adjustable torque 06357.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak