text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Clamping pin
Main material
QT steel
A
8
B
8
C
80
D
16
E
15
F
22
G
4,3
H
M5
J
M5x5
Suitable for
04400-4050...
T
4,5
UNSPSC Code
31162800
~ CONFLICT MINERALS 3TG status
not yet identified
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Carbon steel.
Version
Pins tempered and ground.
Knurled knob tempered, black oxidised.
Note
The clamping pin length must be adapted to the workpiece by the customer.
Dimension C defines the length of the clamping pin before machining.
The dimension C must be adapted by the customer to suit the thickness of the workpiece.
Afterwards, a thread with dimension J must be cut into the clamping pin.
The assembly drawing must be observed to determine the length of the clamping pin.
After machining the clamping pin to the correct overall length, the knurled knob is attached to the clamping pin using the two grub screws and locked.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak