text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Flange mounting
Main material
steel
Surface finish body
galvanised
D2=Fastening hole
12
S=thickness
3
A
30
Cylinder Ø
8-10
D3
4,5
R
11
R1
5
Suitable for
DIN ISO 6432
UNSPSC Code
27131700
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Steel.
Version
Galvanised.
Note
Flange mounting for ISO 6432 round cylinders.
The flange mountings are used for the fixed mounting of ISO 6432 pneumatic cylinders. The pneumatic cylinder is usually mounted with two flange mountings at the top and bottom.

However, it is also possible to mount them using only one flange mounting at the top or bottom. Mount on the top for pull applications and on the bottom for push applications.
Scope of delivery
Supplied singly.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought