{"product":{"productId":"agid.36015","price":1.98,"name":"Flange mountings for ISO 6432"},"currency":"EUR"}
Material
Steel.
Version
Galvanised.
Show more
Show less
Description
Material
Steel.
Version
Galvanised.
Note
Flange mounting for ISO 6432 round cylinders.
The flange mountings are used for the fixed mounting of ISO 6432 pneumatic cylinders. The pneumatic cylinder is usually mounted with two flange mountings at the top and bottom.
However, it is also possible to mount them using only one flange mounting at the top or bottom. Mount on the top for pull applications and on the bottom for push applications.
The flange mountings are used for the fixed mounting of ISO 6432 pneumatic cylinders. The pneumatic cylinder is usually mounted with two flange mountings at the top and bottom.
However, it is also possible to mount them using only one flange mounting at the top or bottom. Mount on the top for pull applications and on the bottom for push applications.
Scope of delivery
Supplied singly.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.