text.skipToContent text.skipToNavigation
EN
Choose your language

Description

Anyag
1.7220 nemesíthető acél.
Golyó, műanyag.
Kivitel
Tempered and black oxidised.
Note
Suitable hinge pin see 04250.
The cam lever is an eccentric lever that moves along a logarithmic spiral. Its clamping properties are even over the entire contact surface of the cam.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought