text.skipToContent text.skipToNavigation
HU
Choose your Language
Designation
Holder
Version 1
for panel element
Main material
plastic
Main colour
black
Component material
steel
Surface finish component
galvanised
D=Thread
M4
A1
8,5
A2
5,7
P
6
Slot width
10
Type
B
UNSPSC Code
27112100
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Leírás

Material
Holder fibreglass reinforced plastic PA.
Steel nut.
Version
Holder black or grey similar to RAL 7042.
Nut galvanised.
Note
The holders facilitate the simple attachment of panel elements to aluminium profiles.

The holder can be twisted into the profile slot at any position. Lightweight plastic panel elements (acrylic glass, composite panels) or cladding panels can be mounted on these brackets. A hole must be drilled through the panel elements to enable them to be screwed to the holder. The nut in the holder can be adjusted via an elongated hole so that a certain tolerance compensation is possible.

Additional spacers can be attached to the holder. This provides various distances from the profile edge for screwing panel elements of different thicknesses flush with the aluminium profile.
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Other customers also bought