text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Holder
Version 1
for panel element
Main material
aluminium
Surface finish body
anodised
B=Width
30
D2=Thread
M8
D=diameter
9
L=Length
68
A
15
A1
17
A2
10
D1
9
Profile
30
S
6
T
11
UNSPSC Code
27112100
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Aluminium.
Version
anodised.
Note
The holders facilitate the simple attachment of panel elements (corrugated mesh, welded mesh) to aluminium profiles.
Scope of delivery
1 Mesh holder
1 Mounting plate
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought