text.skipToContent text.skipToNavigation
HU
Choose your Language
Designation
Grab container
Version 1
for mounting profile
Form
C
Main material
polyamide
Main colour
black
B=Width
110,6
H=Height
40
L=Length
200
B1
47
B2
13,6
H1
8
H2
2,7
L1
183
L2
5
UNSPSC Code
31161505
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
Material
Bins fibreglass reinforced PA.
Label holders PC.
Note
These bins can be easily clipped into profile slots or mounting profiles.
The bins for mounting profiles can be hooked onto perforated panels.
For holding small parts.

The bins for mounting profiles can be combined with swivel adapters.
Scope of delivery
Form A: 1x clip-in bin.
Form B: 1x clip-in bin.
Form C: 1x clip-in bin, 1x label holder, 1x label.
Form D: 1x clip-in bin, 1x label holder, 1x label.
Accessory
Swivel adapter 10550-10.
CAD modelljeink letöltéséhez először be kell jelentkeznie. Ha még nem hozott létre fiókot, kérjük, regisztráljon a "Saját fiók" alatt (a képernyő jobb oldalán), és kövesse az utasításokat.

Other customers also bought