text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Friction joint
Version 2
single
Main material
aluminium
M Nm
75
Size
40/80
Slot width
8
Torque Nm
3
Type
I
UNSPSC Code
31161503
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
not yet identified
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Housing: die-cast aluminium.
Inserts and friction shaft: steel.
Cover ring and end cap: plastic.
Slot fastening plate: die-cast aluminium.
Screws, washers and slot keys: steel.
Version
Housing: painted aluminium tone
Inserts and friction shaft: bright.
Cover rings and end caps: similar to RAL 7042.
Slot fastening plate: painted aluminium tone.
Screws, washers and slot keys: galvanised.
Note
Friction joint for constructing individual swivel arms with the aid of aluminium profiles. These friction joints are characterised by a fixed friction torque that is available in 6 settings from 0.5 to 15 Nm. Rotates through 360°. Grid pitch 40 mm.

The friction joint can be attached to the profile lengthways, crossways or on the front. For front face mounting, there must be an M8 thread (min. 15 mm deep) in the core hole. When mounting on a flat face, the supplied slot fastening plates can simply be omitted.

The maximum torque M is 75 Nm.
Scope of delivery
1 Friction joint
3 End caps
3 DIN EN ISO 4762 (DIN 912) screws - M8x45 (for slot key)
3 DIN EN ISO 4762 (DIN 912) screws - M8x50 (for core hole)
3 Washers 8-FSt
3 Slot fastening plates
3 Slot keys - slot 8 - M8
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought