text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Connection friction joint
Main material
aluminium
M Nm
45
Size
40/40
Slot width
8
Torque Nm
0,5
Type
I
UNSPSC Code
31161503

Description

Material
Housing: die-cast aluminium.
Inserts and friction shaft: steel.
Cover ring and end cap: plastic.
Slot fastening plate: die-cast aluminium.
Screws, washers and slot keys: steel.
Version
Housing: painted aluminium tone
Inserts and friction shaft: bright.
Cover rings and end caps: similar to RAL 7042.
Slot fastening plate: painted aluminium tone.
Screws, washers and slot keys: galvanised.
Note
Connection friction joint for constructing individual swivel arms with the aid of aluminium profiles. These connection friction joints are characterised by a fixed friction torque that is available in 6 settings from 0.5 to 15 Nm. Rotates through 360°. Grid pitch 40 mm.

The connection side can be screwed lengthways or crossways onto the profile slot so that the friction axis can be positioned at right angles to the profile.
Friction joint side can be attached to the profile lengthways, crossways or on the front. For front face mounting, there must be an M8 thread (min. 15 mm deep) in the core hole. When mounting on a flat face, the supplied slot fastening plates can simply be omitted.

The maximum torque M is 45 Nm.
Scope of delivery
1 Connection friction joint
1 End cap
1 DIN EN ISO 4762 (DIN 912) screw - M8x45 (for slot key friction joint side)
1 DIN EN ISO 4762 (DIN 912) screw - M8x25 (for slot key connection side)
1 DIN EN ISO 4762 (DIN 912) screw - M8x50 (for core hole friction joint side)
1 DIN EN ISO 4762 (DIN 912) screw - M8x30 (for core hole connection side)
2 Washers 8-FSt
2 Slot fastening plates
2 Slot keys - slot 8 - M8
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought