text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Locking clip
Version 2
Type I
Main material
plastic
ESD electrostatic discharging
no
Profile
Ø30
UNSPSC Code
31161513
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Plastic PA, glass-bead reinforced.
Version
Grey, similar to RAL 7042.
Note
Fopr fastening light panel elements or other components to Ø30 mm OD round tubes and profile tubes.

These clips are suitable for lightweight attachments. They are simply pushed onto the round tube without using tools and are just as easily removed. This makes them ideal where a part needs to be only temporarily mounted.

An M5 hex nut (not supplied) can be inserted into the clip to screw the panel element on.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought