Label holder plastic 10910-30
- Könnyű kivitel súlyoptimalizált szerkezetekhez
- Egyszerűen felszerelhető kör keresztmetszetű csövekre.
- Nyitott kártyabetoló nyílással
- Önragasztós címkékhez is alkalmas.
Sales unit
4,16 €
plus sales tax
Added to your shopping cart
Designation
Label holder
Version 2
Type I
Main
material
plastic
Profile
Ø30
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Material
Label holder plastic PET.
Clip steel.
Clip steel.
Version
Label holder transparent.
Clip galvanised.
Clip galvanised.
Note
Suitable for round tubes and profile tubes with 30 mm OD.
The label holders are made from transparent plastic. Labelled card or paper strips can be inserted into the opening in the top. Suitable for 42 mm high x 100 mm long labels.
The label holders are simply attached using the clip and then hang under the profile.
The label holders are made from transparent plastic. Labelled card or paper strips can be inserted into the opening in the top. Suitable for 42 mm high x 100 mm long labels.
The label holders are simply attached using the clip and then hang under the profile.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.