Material
Aluminium EN AW-6063 T66 (AIMgSi 0.5 F25)
Version
Artificially aged, natural colour anodised.
Show more
Show less
Description
Material
Aluminium EN AW-6063 T66 (AIMgSi 0.5 F25)
Version
Artificially aged, natural colour anodised.
Note
Lightweight aluminium profile for weight-optimised constructions.
As a side is closed, no cover profiles are required. They make cleaning easier in e.g. cleanrooms and the lack of edges makes them visually appealing.
As a side is closed, no cover profiles are required. They make cleaning easier in e.g. cleanrooms and the lack of edges makes them visually appealing.
On request
Mitre cuts 15°, 30° and 45°.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.