text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Angle
Version 2
Type B
Main material
aluminium
Surface finish body
powder coated
Main colour
aluminium tone
B=Width
28
BN=For slot
8
H=Height
27,2
L=Length
27,2
A
21,7
A1
9,5
A4
22,5
D
6,4
N
8
T
6
Type
B
UNSPSC Code
27112100
Version
30x30
~ CONFLICT MINERALS 3TG status
no intentional 3TG
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes

Description

Material
Angle die-cast aluminium.
Screws and slot nuts steel.
Version
Angle alu-tone.
Screws and slot nuts galvanised.
Note
Suitable for reinforcing profile constructions and for frictional connection of profiles with each other without machining. Can also be used as fastening element (e.g. bracket) for components.
The angles have centring lugs for accurate and twist-proof mounting. The centring lugs can be removed if necessary by breaking them off e.g. for mounting plates. The open side can be closed off with the end cap 10252-10.
Accessory
End caps 10252-10.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought