text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Fixed castor
Version 1
without locking system
Main material
polyamide
Component material
stainless steel
B=belt width
37
D=roller diameter
100
H=total height
125
B1
60
B2
55
B3
85
D1
9
Kind of fastening
mounting plate
L
100
L1
80
L2
76
Permissible load kg
150
Steel code
1.4301
Wheel bearing
Plain bearing
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
Description

Material

Housing stainless steel 1.4301.
Wheels high-quality unbreakable polyamide.

Version
Housing press formed.
Double ball bearing in the castor head.
Plain bearing in wheels.
Note
Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Vibratory ground surface.
Stainless.
Temperature range
-25 °C to +80 °C.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak