Swivel castor without locking system polyurethane 95046-16-10125032
- Elektrosztatikus kisülés elleni védelemhez
- Kerekek golyóscsapággyal
- Alumínium profilokhoz
- Acéllemez ház
Sales unit
60,64 €
plus sales tax
Added to your shopping cart
Designation
Swivel castor
Version 1
without locking system
Version 2
electrically conductive
Form
B
Main
material
polyurethane
Component
material
steel
Surface finish
component
electro zinc-plated
B=belt width
32
D=roller diameter
125
H=total height
161
L=Length
120
A
40
B1
40
D1
8,5
Kind of fastening
mounting plate
L1
80
Permissible
load
kg
78
R
102,5
Wheel
bearing
Ball bearing
~ CONFLICT MINERALS 3TG status
not yet identified
~ CONFLICT MINERALS procurement
DRC conflict-free
~ CP65 substance 2 cancer
soots, tars, and mineral oils
~ PFAS free?
yes
~ REACH SVHC-free?
yes
~ RoHS conformity
yes, without exemption
~ TSCA 6(H) conformity
yes
Description
Termékleírás
Az alumínium profilrendszerek a modern gép-, berendezés- és készülékgyártásban használható elemek. Az alumíniumprofilokhoz készült görgőket sokoldalúan alkalmazhatók és felhasználóbarát tulajdonságukkal tűnek ki. A kialakítás az egyszerűség és a funkcionalitás lényegét testesíti meg.
Anyag
Ház, acéllemez.
Kerekek, termoplasztikus poliuretán (TPU).
Keréktest, poliamid 6.
Kerekek, termoplasztikus poliuretán (TPU).
Keréktest, poliamid 6.
Kivitel
Acéllemez, galvanikusan horganyzott, kékre passzivált és Cr6-mentes.
Termoplasztikus poliuretán, (TPU), sötétszürke.
Poliamid 6, ezüstszürke.
Termoplasztikus poliuretán, (TPU), sötétszürke.
Poliamid 6, ezüstszürke.
További információk
Two specially developed mounting plates ensure almost universal adaptability to any aluminium profile. The standard programme includes various types of castors, such as fixed castors or swivel castors with and without brakes.
These castors are highly resistant to many aggressive chemicals.
The high-quality thermoplastic polyurethane (TPU) tread has a Shore hardness of 94A and is injection moulded onto the wheel body. The tread leaves no running marks, no contact stains and is characterised by low rolling and steering resistance and high resistance to abrasion.
These castors are highly resistant to many aggressive chemicals.
The high-quality thermoplastic polyurethane (TPU) tread has a Shore hardness of 94A and is injection moulded onto the wheel body. The tread leaves no running marks, no contact stains and is characterised by low rolling and steering resistance and high resistance to abrasion.
Application
These castors with a thermoplastic polyurethane tread are used for tool trolleys, floor dollies or in hygienic areas such as the food industry.
Electrically conductive wheels or swivel and fixed castors are used to protect against electrostatic discharge, which can be generated by transporting equipment or the goods being transported. They help to prevent damage to sensitive goods in transit and painful electrostatic discharge to the trolley operator.
Electrically conductive wheels or swivel and fixed castors are used to protect against electrostatic discharge, which can be generated by transporting equipment or the goods being transported. They help to prevent damage to sensitive goods in transit and painful electrostatic discharge to the trolley operator.
Temperature range
-20 °C - +70 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.