Swivel castor with stop-fix locking system steel 95026-01-101000402
- Soft rubber tyres
- Quiet running
- High elasticity
- Low roll resistance
Sales unit
€88.39
plus sales tax
Added to your shopping cart
Designation
Swivel castor
Version 1
with stop-fix locking system
Version 2
with soft rubber tyres
Product type
elastic solid rubber tyres
Main
material
steel
Component
material
rubber
B=belt width
40
D=roller diameter
100
H=total height
125
A
36
D1
13
D2
70
Kind of fastening
mounting plate
Permissible
load
kg
150
R
86
Wheel
bearing
Ball bearing
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
Description
Material
Housing, steel plate.
Wheel tyre, high quality elastic solid rubber.
Wheel rim, high quality unbreakable polyamide.
Wheel tyre, high quality elastic solid rubber.
Wheel rim, high quality unbreakable polyamide.
Version
Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note
Wheel axle bolted.
Application
Maximum travel comfort, excellent cushioning of the transported goods. The new soft rubber series brings noticeable noise reduction in all applications.
Temperature range
-25 °C to +80 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.