text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Swivel castor
Version 1
without locking system
Main material
rubber
Component material
steel
B=belt width
25
D=roller diameter
80
H=total height
102
A
38
B2
60
B3
85
D1
9
Kind of fastening
mounting plate
L
100
L1
80
Permissible load kg
50
R
78
Wheel bearing
roller bearing
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
Description

Material
Housing and wheel rim steel plate.
Tyres solid rubber.
Wheel hub steel tube.
Version
Housing and rim press formed.
Double ball bearing with ball shield in castor head.
Roller bearings in the wheels.
Note
Wheel axle bolted.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak