Fixed castor without locking system rubber 95016-100301
- Wheels with roller bearing
- Steel plate housing
- Steel plate wheel rim
- Solid rubber tread
Sales unit
€20.98
plus sales tax
Added to your shopping cart
Designation
Fixed castor
Version 1
without locking system
Main
material
rubber
Component
material
steel
B=belt width
30
D=roller diameter
100
H=total height
125
B2
60
B3
85
D1
9
Kind of fastening
mounting plate
L
100
L1
80
Permissible
load
kg
70
Wheel
bearing
roller bearing
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
Description
Material
Housing and wheel rim steel plate.
Tyres solid rubber.
Wheel hub steel tube.
Tyres solid rubber.
Wheel hub steel tube.
Version
Pressed housing and rim; wheels with ball bearing
Note
Wheel axle bolted.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.