Swivel castor without locking system polyurethane 95025-01-101250401
- Egyszerű és erőtakarékos kezelés
- Nagy dinamikus teherbírás
- Alacsony gördülési ellenállások
- Vékony futófelület
- Padlókímélő
Sales unit
136,87 €
plus sales tax
Added to your shopping cart
Designation
Swivel castor
Version 1
without locking system
Version 2
with low roll resistance
Product type
heavy-duty version
Main
material
polyurethane
Component
material
steel
B=belt width
40
D=roller diameter
125
H=total height
155
A
48
B1
60
B2
55
B3
85
D1
9
Kind of fastening
mounting plate
L
100
L1
80
L2
76
Permissible
load
kg
350
R
110,5
Wheel
bearing
Ball bearing
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
Description
Material
Housing, steel plate.
Wheel tread, high quality polyurethane elastomere.
Wheel rims, die-cast aluminium.
Wheel tread, high quality polyurethane elastomere.
Wheel rims, die-cast aluminium.
Version
Housing, press-formed.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Swivel housing, double-row ball bearings in a swivel head.
Ball bearing wheel axle bearings.
Note
Wheel axle bolted.
Swivel and fixed castors with mounting plate.
Swivel and fixed castors with mounting plate.
Application
Heavy loads can be easily transported using this load handling equipment. The roll and swivel resistance is reduced with this new wheel series designed for intralogistic heavy load applications.
Temperature range
-25 °C to +70 °C
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.