text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Swivel castor
Version 1
with stop-top locking system
Main material
polyamide
Component material
steel
B=belt width
40
D=roller diameter
125
H=total height
165
A
45
B1
60
B3
85
D1
9
Kind of fastening
mounting plate
L
100
L1
80
Permissible load kg
700
R
107,5
Wheel bearing
Plain bearing
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
Description

Material
Housing thick steel plate.
Wheels high-quality PA 6.
Version
Housing press formed.
Swivel castor housing with strong fork and base plate, very robust centre pin bolted and secured. The swivel head is additionally reinforced with specially formed and hardened bearing shells.
Note
The hardened bearing shells make these castors particularly shock and impact proof. The wheels have high abrasion resistance. Wheel axle bolted.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak