Fixed castor without locking system steel 95020-100401
- Wheels with ball bearing
- Steel plate housing
- Steel wheel rim
- Solid rubber tread, shock- and impact-resistant
Sales unit
€58.24
plus sales tax
Added to your shopping cart
Designation
Fixed castor
Version 1
without locking system
Main
material
steel
Component
material
rubber
B=belt width
40
D=roller diameter
100
H=total height
140
B1
60
B3
85
D1
9
Kind of fastening
mounting plate
L
100
L1
80
Permissible
load
kg
180
Wheel
bearing
Ball bearing
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
Description
Material
Housing thick steel plate.
Tyres steel-wire reinforced elastic solid rubber.
Wheel body welded steel.
Tyres steel-wire reinforced elastic solid rubber.
Wheel body welded steel.
Version
Pressed housing; reinforced fork, top plate and swivel head bolt; wheels with precision ball bearing
Note
These castors are particularly impact and shock proof and assure a high service life.
Wheel axle bolted.
Wheel axle bolted.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.