Fixed castor without locking system polyurethane 95028-160501
- Kerekek precíziós golyóscsapággyal
- Acéllemez ház
- Alumínium felni
- Poliuretán futófelület, csekély gördülési ellenállás
Sales unit
113,35 €
plus sales tax
Added to your shopping cart
Designation
Fixed castor
Version 1
without locking system
Main
material
polyurethane
Component
material
steel
B=belt width
50
D=roller diameter
160
H=total height
202
B1
80
B2
75
B3
110
D1
11
Kind of fastening
mounting plate
L
140
L1
105
Permissible
load
kg
550
Wheel
bearing
Ball bearing
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
Description
Material
Housing steel plate.
Wheel body die-cast aluminium with Extrathane® tread.
Wheel body die-cast aluminium with Extrathane® tread.
Version
Pressed housing; wheels with precision ball bearing
Note
The wheels are corrosion resistant and they have a low rolling resistance. Wheel axle bolted.
From diameter 125 mm the wheels have spokes.
From diameter 125 mm the wheels have spokes.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.