Vezetőgörgő hengeres poliacetál fehér 95100-003009
- Kopásálló
- Idő- és energia-megtakarítás a terméktervezésnél
- Felhasználási terület: vezetőpályák, szállítórendszerek és szállítástechnika
Sales unit
€10.79
plus sales tax
Added to your shopping cart
Designation
Guide roller
Version 1
cylindrical
Version 2
With ball bearing
Form
A
Form definition
without pin
Main
material
polyacetal
Main
colour
white
Component
material
stainless steel
B=belt width
9
D1=Internal diameter
8
D=roller diameter
30
Ball bearing
608-HZZ
Radial
load
N
196
UNSPSC Code
31161550
Wheel
bearing
Ball bearing
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
Description
Material
Roller rim polyacetal (POM).
Bearing and pin stainless steel.
Bearing and pin stainless steel.
Version
Roller rim white.
Note
The roller rim is firmly bonded onto a ball bearing.
The advantage of having a POM roller rim is quiet running.
These guide rollers are not suitable for impact or axial loads.
The radial load was tested with one million revolutions at 300 rpm. These results may vary depending on operating conditions and environment.
The advantage of having a POM roller rim is quiet running.
These guide rollers are not suitable for impact or axial loads.
The radial load was tested with one million revolutions at 300 rpm. These results may vary depending on operating conditions and environment.
Technical Data
Possible operating temperatures up to 105 °C.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.