text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Grub screw
Version 1
with flat point
Version 2
with thread lock
DIN EN ISO
DIN EN ISO 4026
Product type
Grub screw
Main material
steel
Surface finish body
bright (black)
Main colour
black
D1=Thread
M10
G=thread / for thread
M10
L=Length
20
D2
7
Kind of fastening
hexagon socket
L1
9
SW
5
T
6
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
Description

Anyag
Acél vagy nemesacél (A 2).

Menetbiztosító, nejlon.
Kivitel
Acél, 45 H szilárdsági osztály, fekete.
Nemesacél (A2-70), fémtiszta.
Rajzi hivatkozás
L2 = kb. két csavarmenet
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Más vásárlók is vásároltak