Grub screw kúpos véggel steel black bright (black) 07165-08X40
- Kivitel: acél vagy nemesacél (A 2)
Sales unit
0,59 €
plus sales tax
Added to your shopping cart
Designation
Grub screw
Version 1
with flat point
DIN EN ISO
DIN EN ISO 4026
Product type
Grub screw
Main
material
steel
Surface finish
body
bright (black)
Main
colour
black
D1=Thread
M8
G=thread / for thread
M8
L=Length
40
D2
5,5
Kind of fastening
hexagon socket
SW
4
T
3
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
Description
Anyag
Acél vagy nemesacél A2.
Kivitel
Acél, szilárdsági osztály 45 H, fémtiszta (fekete) vagy horganyzott.
Nemesacél A2-70, fémtiszta.
Nemesacél A2-70, fémtiszta.
Important note on downloading CAD models
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.