text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Screw
Version 1
rounded head
DIN EN ISO
DIN EN ISO 7380-1
Form
A
Form definition
with hexagon socket
Product type
screw
Main material
steel
Surface finish body
bright (black)
D=Thread
M10
G=thread / for thread
M10
L=Length
60
SW=key width
6
DK
17,5
Grade
10.9
K
5,5
Kind of fastening
hexagon socket
Lg max.
28
Ls min.
20,5
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
Description

Anyag
Acél, A2 nemesacél vagy A4 nemesacél.
Kivitel
10.9 szilárdsági osztályú acél, csupasz (fekete) vagy galvanikusan horganyzott.
A2-70 nemesacél, csupasz.
A4-70 nemesacél, csupasz.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought