text.skipToContent text.skipToNavigation
EN
Choose your language
Designation
Knurled knob
Form
L
Main material
thermoplastic
Main colour
black grey RAL 7021
Component material
stainless steel
D1=Outside diameter
50
D=Thread
M10
H=Height
36
L=thread length
60
Colour Cap
black grey RAL 7021
D2
18
H1
15
Size
2
Thread type
external thread
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
Description

Anyag

Termoplaszt, feketésszürke.
Menetes csap, 1.4305 nemesacél.

Kivitel
Menetes csap, fényes.
In order to download our CAD models, you must log in first. If you have not created an account yet, please register under "My Account" (right side of the screen) and follow the instructions.

Other customers also bought